hero home image description

Automotive - On-Board Chargers

Electric Vehicle On-Board Charging Systems

On-board charging systems (OBCs) convert AC power from an external charging source into a DC voltage that is used to charge the battery pack in the vehicle. OBCs also perform other functions including charge rate monitoring and protection. Industry charging standards for OBC systems are shown in the table below. AC Level 2 OBCs and some Level 1 systems require isolation. With DC Fast Chargers, which plug directly into the quick charging connector, OBCs are bypassed.
car onboard charger
  • Industry leading isolation solutions for on-board chargers

The Importance of Isolation in On-Board
Charging Systems


On-board charging systems take the AC input source, convert it to high voltage DC through the rectifier and provide Power Factor Correction (PFC). The resulting DC signal is chopped into a switched square wave, driving a transformer to create the required output DC voltage. The chopping of the input signal is accomplished using isolated gate drivers, such as Si8239x, Si823x, Si823Hx, and Si827x.

The output voltage is filtered to the final DC voltage using sync FETs under the control of additional isolated gate drivers. The output voltage can be monitored to provide closed-loop feedback to the system controller using isolated analog sensors, for example: Si892x

The entire system can be monitored and controlled via an Isolated CAN bus. The CAN is isolated with digital isolators and digital isolators with integrated DC/DC power converters, including Si86xx and Si88xx.

Resources

Brochure Automotive Solutions Automotive-Solutions.pdf
Application Notes AN1212: Advanced Load Driving Considerations for Skyworks Smart Switches an1212-smart-switch-adv-load-driving.pdf
Application Notes AN1306: Driving SiC MOSFET Switches Using the Si828x Isolated Gate Driver an1306-si828x-driving-sic-mosftets.pdf
Application Notes AN871: Driving Long PCIe Clock Lines an871-driving-long-pcie-clock-lines.pdf
Application Notes AN951: Driving Long Traces on PCIe Backplanes for Simple Evaluation AN951.pdf