CDF7621-000

Silicon Schottky Diode Chips


Skyworks silicon Schottky diode chips are intended for use as detector and mixer devices in hybrid integrated circuits at frequencies from below 100 MHz to higher than 40 GHz. Skyworks 'Universal Chip' design features a 4 mil diameter bond pad that is offset from the semiconductor junction preventing damage to the active junction as a result of wire bonding.

Specifications

Product LifecycleIn Production
Frequency BandK
Min. TSS (dBm)
BarrierLow
Junction TypeN
ZIF (Ω)
Frequency Band GHz
CJ (pF)0.10
VF @ 1 mA (mV)270-350
ZV (Ω)
Min. E0 (mV)
Gamma
VB (V)2
RT (Ω) 20
RV @ 0 Bias (Ω) 680

Features

  • For Detector and Mixer Applications
  • Low Capacitance for Usage Beyond 40 GHz
  • ZBD and Low Barrier Designs
  • P-Type and N-Type Junctions
  • Large Bond Pad Chip Design

Product Documents

Applications

Radar

See all

Space

See all

Instrumentation

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all