SKY77562

Tx-Rx FEM for Quad-Band GSM / GPRS 3-Band Antenna Switch Support


SKY77562 is a transmit and receive Front End Module (FEM) designed in a very low profile (0.9 mm), compact form factor for quad-band cellular handsets comprising GSM850/900, DCS1800, and PCS1900 operation - a complete transmit VCO-to-Antenna and Antenna-to-receive SAW filter solution. The FEM also supports Class 12 General Packet Radio Service (GPRS) multi-slot operation. WCDMA switch-through support is provided by six dedicated high-linearity ports, covering WCDMA bands from 700 MHz to 2600 MHz.

The module consists of a GSM850/900 PA and DCS1800/PCS1900 PA block, impedance-matching circuitry for 50 Q input and output impedances, Tx harmonic filtering, high linearity-low insertion loss switches, and a Multi-Function power amplifier Control (MFC) blockThe internal MFC function and interface circuitry is provided by a BiCMOS 1C..

Fabricated in InGaP/GaAs, the Heterojunction Bipolar Transistor (HBT) PA blocks support the GSM850/900 bands and DCS1800/PCS1900 bands. Both PA blocks share common power supply pads to distribute current. The output of the PA block and the outputs to the eight receive pads connect to the antenna pad through a highly linear antenna switch. The WCDMA and Rx ports feature a near 0 volts DC offset level, which eliminates any need for external blocking capacitors. The InGaP/GaAs die, switch die, Silicon (Si) controller die, and passive components are mounted on a multi-layer laminate substrate and the entire assembly is encapsulated with plastic overmold.

The SKY77562 RF I/O ports are internally matched to a 50 Q load to reduce the number of external components for a quad-band design. Extremely low leakage current of the FEM maximizes handset standby time. Band selection and control of transmit and receive RF signal flows are performed via six external control pads. Mode of operation, Tx, Rx, Band (GSM850, GSM900, DCS, PCS, and UMTS) are controlled through the 6 logic inputs LB_EN, HB_EN, MODEO, MODE1, SWO, and SW1.

Specifications

Frequency (MHz)

824-849
880-915
1710-1785
1850-1910
DescriptionTx-Rx FEM for Quad-Band GSM/GPRS
3-Band Antenna Switch Support
GSM850
GSM900
DCS1800
PCS1900
Typical Output Power (dBm) GSM

34.0
34.0
31.2
31.2
Typical PAE (%)

47
47
44
44
Supply Voltage (V)3.0-4.8
PackageMCM, 28-pad
Package (mm)6 x 6 x 0.9

Features

  • Small, low profile package:
    - 6 mmx6 mm x 0.9 mm
    - 28-pad configuration
  • High efficiency GSMLB:
    - 47% High Power
    - 29% Medium Power
    - 15% Low Power
    - 5% Ultra-Low Power
  • High efficiency GSMHB:
    - 44% High Power
    - 29% Medium Power
    - 15% Low Power
    - 5% Ultra-Low Power
  • Tx-VCO-to-antenna and antenna-to-Rx-SAW filter RF interface

Product Documents

Applications

Smartphones

See all