SKY13410-365LF

0.25 - 2.15 GHz 4x2 Switch Matrix with Tone/Voltage Decoder


Please note: SKY13410-365LF is being discontinued and is not recommended for new designs.



The SKY13410-365LF is a four-input to two-output switch matrix intended for Direct Broadcast Satellite (DBS) switching and cable TV/modem applications. The SKY13410-365LF enables 16 states, directing any of the four inputs to either of the two outputs. Switch states are selected using tone and voltage signals together with logic levels applied to mode control inputs. The switch can operate over a temperature range of –40 °C to +85 °C.

The SKY13410-365LF is manufactured in a compact, 4 x 4 mm, 20-pin Quad Flat No-Lead (QFN) package.

Specifications

Description (Absorptive/ Reflective)LNB/DBS (A)
Frequency (GHz) Min.0.25
Frequency (GHz) Max.2.15
Typ. Isol. (dB)30-40
Typ. IL (dB)7.5-9.0
Typ. IP1 dB (dBm)12
PackageQFN, 20L
Package (mm)4 x 4 x 0.75

Features

  • Broadband frequency range: 0.25 to 2.15 GHz
  • Tone and voltage, or mode control switching
  • High isolation: 40 dB typical @ 900 MHz
  • Four RF inputs, two RF outputs
  • Low current consumption: 1.5 mA typical @ 5 V
  • Miniature QFN (20-pin, 4 x 4 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents