SKY77733

SkyHi™ Power Amplifier Module for LTE Bands 13/14 (777-798 MHz)


The SKY77733 Power Amplifier Module (PAM) is a fully matched, surface mount module developed for LTE applications. This small and efficient module packs full coverage of LTE Bands 13/14 into a single compact package. The SKY77733 meets the stringent spectral linearity requirements of LTE modulation with QPSK /16QAM modulations from 5 MHz to 10 MHz bandwidth and full or partial resource block allocations with high power added efficiency.

The single Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all active circuitry in the module, including the PA, input, and interstage matching. Output match is realized off-chip within the module package to optimize efficiency and power performance into a 50 Q load. The SKY77733 is manufactured with Skyworks' BiFET process which provides for all positive voltage DC supply operation while maintaining high efficiency and good linearity. Primary bias is supplied via the VCC1 and VCC2 pads directly from battery output in the 3.0 to 4.2 volt range. Power-down is accomplished by setting a logic low level on the VEN pad. No external supply side switch is needed as typical "off" leakage is a few microamperes with full primary voltage supplied from the battery, The VMODEO and VMODE1 pads are used to switch between high, medium and low power modes to reduce current consumption and gain in the back-off conditions.

Specifications

Frequency (MHz)777-798
DescriptionPAM for LTE Bands 13/14 (777-798 MHz)
Typical PAE (%)43
Typical Linear LTE Power
(dBm)
Typical Imax (mA)
Typical Gain (dB)32
Supply Voltage (V)3.0-4.5
PackageMCM, 10-pad
Package (mm)3 x 3 x 0.9

Features

  • QPSK, 16QAM modulations
  • Bands 13/14 linear power at 3.4V: LTE 28 dBm
  • Low voltage positive bias supply 3.0V to 4.2V
  • Excellent linearity and efficiency
  • Large dynamic range
  • Small, low profile package: 3 mmx3 mm x 0.9 mm, 10-pad configuration
  • InGaPBiFET Technology

Product Documents

Applications

Smartphones

See all

4G LTE

See all