SKY65378-11

860-930 MHz RF Front-end Module


Please note: SKY65378-11 is being discontinued and is not recommended for new designs. The suggested replacement are SKY66420-11, SKY66421-11, SKY66422-11, SKY66423-11



The SKY65378-11 is a high performance, highly integrated Front-End Module (FEM) designed for low power ISM band applications operating in the 860 to 930 MHz band.

The device is designed for ease of use and maximum flexibility, with fully matched 50 Ω input and output, and digital controls compatible with 1.6 to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 to 4.8 V, which allows the SKY65378-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The device is provided in a 4 x 4 mm, 24-pin Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleLast Time Buy
RF Frequency (MHz)860-930
Rx Insertion Loss (dB) Typ.-1.5
Rx Gain (dB) Typ.17
Tx Gain (dB)-1.5
Rx NF (dB) Typ.2
Saturated Output Power (dBm) Typ.N/A
Supply Voltage (V)2.0-4.8
PackageQFN, 24-pin
Package (mm)4 x 4 x 0.9

Features

  • Integrated LNA with programmable gain
  • Integrated antenna switching with transmit/receive diversity function
  • Low FEM Noise Figure: 2.5 dB typical
  • Fast turn-on/turn-off time: <1 μs
  • 2.0 to 4.8 V supply operation
  • Sleep mode current: <1 μA
  • Small, QFN (24-pin, 4 x 4 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents