SMP1334-084LF

100 W High-Power Silicon PIN Diode


The SMP1334-084LF is a surface-mountable, low-capacitance silicon PIN diode designed as a series-connected PIN diode for high-power, high-volume switch and attenuator applications from 10 MHz to beyond 6 GHz.

Typical resistance at 100 mA is 0.45 Ω and maximum capacitance at 30 V is 0.45 pF. The combination of low capacitance, low parasitic inductance, and nominal 50 μm I-region width, makes the SMP1334-084LF useful in large signal switches and attenuator applications.

The device has a 1 W dissipation power rating, which makes it capable of handling up to 100 W @ 25 °C Continuous Wave (CW) in a series-connected transmit/receive (T/R) switch.

Design information for high power switches may be found in the Skyworks Application Note, Design With PIN Diodes (document number 200312).

Specifications

Product LifecycleIn Production
Min. VB IR = 10 µA (V)200
CT VR = 30 V (pF)0.45 Max.
VF IF = 10 mA (V)0.75 Typ.
RS IF = 1 mA F = 100 MHz (Ω)16.5 Typ.
RS IF = 10 mA F = 100 MHz (Ω)2.5 Max.
RS IF = 100 mA F = 100 MHz (Ω)0.45 Typ.
Typical Carrier Lifetime IF = 10 mA (ns)700

Features

  • High RF power handling: 100 W
  • Low thermal resistance: 10 °C/W
  • Low series resistance: 0.45 Ω typical @ 100 mA
  • Low total capacitance: 0.45 pF maximum @ 30 V
  • Small QFN (2 x 2 mm) package (MSL1, 260°C per JEDEC JSTD-020)

Product Documents