SKY66101-11

902 to 928 MHz High Power RF Front-end Module


The SKY66101-11 is a high performance, highly integrated RF Front-End Module (FEM) designed for high power Industrial, Scientific, Medical (ISM) band applications operating in the 902 to 928 MHz frequency range.

The FEM is designed for ease of use and maximum flexibility with fully matched, 50 Ω Power Amplifier (PA) input and output, and digital controls compatible with 1.6 to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 to 4.8 V that allows the SKY66101-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66101-11 is packaged in a 36-pin, 6 x 6 x 0.9 mm Multi- Chip Module (MCM), which allows for a highly manufacturable low-cost solution.

Specifications

Product LifecycleIn Production
RF Frequency (MHz)902-928
Rx Insertion Loss (dB) Typ.
Rx Gain (dB) Typ.16
Tx Gain (dB)33
Rx NF (dB) Typ.2.5
Saturated Output Power (dBm) Typ.30
Supply Voltage (V)2.0-4.8
PackageMCM, 36-pin
Package (mm)6 x 6 x 0.9

Features

  • Integrated PA with +30 dBm output power
  • Integrated LNA with programmable bypass
  • Low FEM NF of 2.5 dB, typical
  • Single-ended 50 Ω transmit RF interface
  • Differential 100 Ω receive RF interface
  • Fast turn-on/turn-off time: <1 μs
  • Supply voltage: 2.0 V to 4.8 V
  • Sleep mode current: < 1 μA
  • Small MCM (36-pin, 6 x 6 x 0.9 mm) package (MSL3, 260°C per JEDEC J-STD-020)

Product Documents

Applications

Smart Cities

See all

Tablets

See all

Connected Homes

See all