SMPA1302-079LF

Switch and Attenuator Plastic Packaged PIN Diode


The SMPA1302-079LF plastic packaged, surface mountable, low capacitance (0.3 pF) silicon PIN diode is designed for switch and attenuator applications used in vehicle infotainment.

The nominal 50 μm I region width, combined with a maximum resistance of 3 Ω at 10 mA, makes these diodes useful in large signal switch applications.

The low capacitance (< 0.30 pF) is ideal for high isolation switching, and the long lifetime (700ns) makes this part ideal for low distortion attenuator applications.

Specifications

Product LifecycleIn Production
Min. VB IR = 10 µA (V)200
CT VR = 30 V (pF)0.30 Max.
CT VR = 5 V (pF)0.32 Typ
VF IF = 10 mA (V)0.80 Typ.
RS IF = 1 mA F = 100 MHz (Ω)20 Max.
RS IF = 10 mA F = 100 MHz (Ω)3 Max.
RS IF = 100 mA F = 100 MHz (Ω)1.5 Max.
Typical Carrier Lifetime IF = 10 mA (ns)700

Features

  • AEC-Q101 qualified
  • Designed for large signal switching applications
  • Low capacitance (< 0.30 pF) for high isolation performance
  • Package rated MSL1 @ 260 °C per JEDEC J-STD-020

Product Documents

Applications

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all

Instrumentation

See all

Radar

See all

Electronic Warfare

See all

Surveillance Systems

See all

Space

See all

Communications

See all

Avionics

See all