SMPA1320-079LF

Low Resistance, Low Capacitance, Plastic Packaged PIN Diode


The SMPA1320-079LF plastic packaged, surface mountable PIN diode is designed for use in high volume switch applications from 10 MHz to more than 10 GHz. The low current performance of this diode (0.9 Ω maximum at 10 mA and 2 Ω typical at 1 mA) makes the SMPA1320-079LF particularly well suited for in-vehicle infotainment applications.

Specifications

Product LifecycleIn Production
Min. VB IR = 10 µA (V)50
CT VR = 30 V (pF)0.3 Max.
CT VR = 5 V (pF)0.28 Typ
VF IF = 10 mA (V)0.85 Typ.
RS IF = 1 mA F = 100 MHz (Ω)2 Typ.
RS IF = 10 mA F = 100 MHz (Ω)0.9 Max.
RS IF = 100 mA F = 100 MHz (Ω)
Typical Carrier Lifetime IF = 10 mA (ns)400

Features

  • AEC-Q101 qualified
  • Resistance: 0.75 Ω typical @ 10 mA
  • Capacitance: 0.23 pF typical @ 30 V
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Remote Keyless Entry

See all

Infotainment

See all

Cellular Telematics

See all

Radar

See all

Space

See all

Surveillance Systems

See all

Electronic Warfare

See all

Instrumentation

See all

Avionics

See all

Communications

See all