SMSA7621-060

Surface Mount, 0201 Low-Barrier Silicon Schottky Diode


Please note: SMSA7621-060 is being discontinued and is not recommended for new designs. The suggested replacement are SMS7621-040LF, SMS7621-079LF



The SMSA7621-060 is a silicon, low-barrier N-type Schottky diode with an ultra-miniature 0201 footprint. This diode may be used in detector circuits, sampling circuits, and mixer circuits.

The low series resistance of this low-barrier diode enables good performance as a low-level mixer at frequencies of 24 GHz and 77 GHz.

Specifications

Product LifecycleLast Time Buy
VB IR = 10 µA (V)2 Min.
Replacement Part SMS7621-040LF, SMS7621-079LF
Typ. IR VR = 1 V (nA)
Max. CT @ 0 V (pF)0.18
VF IF = 1 mA (mV)260-320
Typ. CT @ 0.15 V (pF)
VF IF = 0.1 mA (mV)
Max. VF @ Spec. IF (mV)
Series Resistance (Ω)12
Video Resistance @ 0 V (Ω)

Features

  • AEC-Q101 qualified
  • Low barrier height
  • Suitable for DC thru 24 GHz and 77 GHz
  • Low parasitic impedance: CP < 0.05 pF, LS < 0.2 nH
  • Low profile, ultra-miniature 0201 SMT package rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all

Space

See all

Radar

See all

Instrumentation

See all

Surveillance Systems

See all

Electronic Warfare

See all

Communications

See all

Avionics

See all