SMVA1470-004LF

Hyperabrupt Junction Tuning Varactor


The SMVA1470-004LF is a dual silicon, hyperabrupt junction varactor diode in a common cathode configuration. The specified high capacitance ratio and low series resistance make this varactor appropriate for low-noise voltage controlled oscillators (VCOs) and voltage-controlled crystal oscillators (VCXOs) in wireless systems for in-vehicle infotainment applications.

Specifications

Product LifecycleIn Production
Package Type SOT-23
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.10
Ct Total Capacitance3 Vr=1 V (pF) Typ.71.3
Ct Total Capacitance3 Vr=4 V (pF) Typ.16.3
Ct Total Capacitance3 Vr=8 V (pF) Typ.7.9
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.
Total Capacitance Ratio Min.15
Capacitance Ratio Range (V)1 to 5
Rs Series Resistance Max2 (Ω)0.8

Features

  • AEC-Q101 qualified
  • High capacitance ratio
  • SOT-23 package (MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all

Radar

See all

Space

See all

Instrumentation

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all