SMPA1304-011LF

Low Distortion Attenuator Plastic Packaged PIN Diode


The SMPA1304-011LF plastic packaged, surface mountable, low capacitance (0.3 pF) silicon PIN diode is designed for attenuator applications from 5 MHz to beyond 2 GHz.

The thick 100 μm I region of this PIN diode makes this device very attractive for use in low distortion attenuators in vehicle infotainment applications.

The 1 μs typical carrier lifetime of this diode results in a resistance of 20 Ω maximum at 1 mA and 7 Ω maximum at 10 mA.

Specifications

Product LifecycleIn Production
Min. VB IR = 10 µA (V)200
CT VR = 30 V (pF)0.30 Max.
CT VR = 5 V (pF)
VF IF = 10 mA (V)0.80 Typ.
RS IF = 1 mA F = 100 MHz (Ω)50 Max.
RS IF = 10 mA F = 100 MHz (Ω)7 Max.
RS IF = 100 mA F = 100 MHz (Ω)2.0 Max.
Typical Carrier Lifetime IF = 10 mA (ns)1000

Features

  • AEC-Q101 qualified
  • Designed for low distortion attenuator applications
  • Frequency range from 5 MHz to >2 GHz
  • Package rated MSL1 @ 260 °C per JEDEC J-STD-020

Product Documents

Applications

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all

Instrumentation

See all

Radar

See all

Electronic Warfare

See all

Space

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all