DME4102-099

Schottky Diode Quad Mixer Chips Supplied on Film Frame


This Skyworks family of Si Schottky diodes are configured as bridge quads intended for use in double-balanced mixers. Each bridge quad die is comprised of four Schottky junctions. There are three barrier heights available: DMF4102-099 is composed of low-barrier diodes, which can be driven with low-power local oscillator signals; DME4101-099 is composed of medium-barrier diodes, for applications in which moderate-power local oscillator signals are available; and, DMJ4103-099 is composed of highbarrier diodes for applications that require very low distortion performance and have higher local oscillator power available. These bridge quads are 100% tested, sawn and supplied on film frame in wafer quantities.

Specifications

Product LifecycleIn Production
Min. VB @ 10 µA (V)3
ConfigurationBridge Quad
VF IF = 1 mA (mV)325-425
CJ VR = 0 V, F = 1 MHz (pF)0.15-3.0
Max. ΔVF IF = 1 mA (mV)10
Max. RT IF = 10 mA (Ω)14

Features

  • Designed for high-performance, double-balanced mixers
  • Three barrier heights available
  • Schottky diodes supplied 100% tested, sawn, mounted on film frame
  • Low cost
  • Available lead (Pb)-free, RoHS-compliant, and Green

Product Documents

Applications

Electronic Warfare

See all

Instrumentation

See all

Radar

See all

Space

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all