SKY66110-11

Low-Power, Low Energy Front-End Module for Bluetooth® Range Extension Applications


The SKY66110-11 is a highly integrated front-end module (FEM) designed for devices that support Bluetooth® range extension applications (including low energy) operating in the 2.4 to 2.485 GHz range.

The device is provided in a 3.3 x 3.0 x 0.8 mm 20-pin MCM package.

Reference Design
The SKY66110-11 FEM has been designed into reference designs with products from Dialog Semiconductor. Combined with our partners’ platforms, the SKY66110-11 meets today’s demand for long-range, low-power and cost-effective solutions.

Please visit Dialog's DA14580 product page for more information

Specifications

Product LifecycleIn Production
RF Frequency (MHz)2400-2485
Rx Insertion Loss (dB) Typ.0.9
Rx Gain (dB) Typ.
Tx Gain (dB)11
Rx NF (dB) Typ.
Saturated Output Power (dBm) Typ.13
Supply Voltage (V)1.8-5
PackageMCM, 20-pin
Package (mm)3.3 x 3.0 x 0.8

Features

  • Low power consumption: 10 mA @ +10 dBm
  • Output: +10 dBm
  • Supply operation: 1.8 to 5 V
  • Low sleep current: < 1 μA
  • RX bypass
  • Small MCM (20-pin, 3.3 x 3.0 x 0.8 mm) package (MSL3, 260 °C per JEDEC-J-STD-020)


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents

Applications

Industrial IoT

See all

Wearables

See all

Smart Energy

See all