SMV1705 Series

Hyperabrupt Junction Tuning Varactors


Please note: SMV1705-040LF is being discontinued and is not recommended for new designs.

SMV1705 Series includes SMV1705-004LF and SMV1705-079LF.

The SMV1705 group of silicon hyperabrupt junction varactor diodes is specifically designed for battery operation. The specified high capacitance ratio and low reverse voltage of these varactors make them appropriate for low-noise Voltage Controlled Oscillators (VCOs) used at frequencies in wireless systems up to and above 10 GHz.

Specifications

Package Type SC-79, SOT-23, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.12
Ct Total Capacitance3 Vr=1 V (pF) Typ.18.3
Ct Total Capacitance3 Vr=4 V (pF) Typ.6.1
Ct Total Capacitance3 Vr=8 V (pF) Typ.
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.
Total Capacitance Ratio Min.12.8
Capacitance Ratio Range (V)1 to 4
Rs Series Resistance Max2 (Ω)0.32

Features

  • Low series resistance
  • High capacitance ratio
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents