SKY85613-11

5 GHz, 802.11ac Switch/Low-Noise Amplifier Front End


The SKY85613-11 integrates a single-pole, double-throw (SPDT) switch and low-noise amplifier (LNA) with a bypass mode in an ultra-compact package. The device is capable of switching between WLAN receive and WLAN transmit.

The SKY85613-11 is provided in a small, 6-pin, 1.2 x 1.4 mm Dual Flat No-Lead (DFN) package.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)4.9-5.925
Test Frequency (GHz)
Gain Typ. (dB)TBD
OIP3 (dBm)
VDD (V)TBD
OP1 dB (dBm)
Supply Current Typ. (mA)
Noise Figure Typ. (dB)TBD
PackageDFN, 6-pin
Package (mm)1.2 x 1.4

Features

  • Integrates an SP2T switch and LNA with bypass mode
  • Receive gain: 13 dB
  • Noise figure: 2.3 dB
  • Transmit path loss: 0.8 dB
  • Small DFN (6-pin, 1.2 x 1.4 mm) package (MSL1, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Smartphones

See all