SKY87604-13

Fast Acting Over-molded Fuse


The SKY87604 is a fast acting fuse with high I2t values, which enables high inrush current withstanding capability.

The SKY87604 is an over-molded fuse providing sufficient clearance from external metallic material. By design, the SKY87604 prevents contact between metallic material and the body of the fuse, so the minimum clearance regulated by UL can be easily met. A UL recognized component fuse must be used with this product. Refer to Table 5 for more information.

The SKY87604 is available in a space-saving 3.0 mm x 3.0 mm, 4-lead MCM, Pb-free package.

Specifications

Product LifecycleIn Production
Number of Channels1
EnableNo
Fault FlagNo
Ampere Rating (mA)375
Nominal Resistance (Ω)1.247
Nominal Power Dissipation (W)0.183
Maximum Operating Voltage (V)63VDC/32VAC
PackageMCM, 4-lead
Package (mm)3 x 3 x 1.85

Features

  • Operating temperature range: –40 °C to +125 °C
  • 100% Lead-free, RoHS compliant and Halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering
  • Satisfies UL 60079-11, which states that the fuse element must be surrounded by at least 0.5 mm of non-metallic material
  • Ampere rating:
    • 750 mA (SKY87604-11)
    • 250 mA (SKY87604-12)
    • 375 mA (SKY87604-13)
  • Ultra-small, low profile (4-lead, 3.0 mm x 3.0 mm) MCM package (MSL3, 260 °C per IPC/JEDEC J-STD-020C)

Product Documents