SKY66113-11

2.4 GHz Front-End Module Designed for Low Energy/802.15.4/Thread/Zigbee/Bluetooth® Applications


The SKY66113-11 is a high-performance, fully integrated RF front-end module (FEM) designed for Bluetooth® low energy, 802.15.4, Thread, and Zigbee technology applications.

The SKY66113-11 is designed for ease of use and maximum flexibility. The device integrates a high-gain, low-noise LNA, transmit bypass path, and digital controls compatible with 1.6 V to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 1.7 V to 3.6 V that allows the SKY66113-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66113-11 is provided in a small, 16-pin, 2.4 × 2.4 mm Multi-Chip Module (MCM) package.

Reference Designs
The SKY66113-11 FEM has been designed into reference designs with products from Silicon Labs. Combined with our partners’ platforms, the SKY66113-11 meets today's demand for long-range, low-power and cost-effective solutions.

Silicon Labs: EFR32MG, EFR32BG

Specifications

Product LifecycleIn Production
RF Frequency (MHz)2400-2483
Rx Insertion Loss (dB) Typ.2
Rx Gain (dB) Typ.12
Tx Gain (dB)
Rx NF (dB) Typ.2
Saturated Output Power (dBm) Typ.
Supply Voltage (V)1.7-3.6
PackageMCM, 16-pin
Package (mm)2.4 x 2.4 x 0.8

Features

  • Integrated LNA with 12 dB gain
  • Integrated switch with receive LNA and transmit bypass function
  • Low noise figure: 2 dB typical
  • Single-ended transmit/receive interface
  • Fast switch on/off time: < 2 μs
  • Supply range: 1.7 V to 3.6 V
  • Sleep mode current: < 1 μA typical
  • No external bias resistor is required
  • Small MCM (16-pin, 2.4 × 2.4 × 0.8 mm) package, NiPdAuplated (MSL3, 260 °C per JEDEC-J-STD-020)


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents

Applications

Connected Homes

See all

Wearables

See all