SKY13290-313LF

pHEMT 10 W SPDT Switch 20 MHz–2.5 GHz


The SKY13290-313LF is a PHEMT IC high-power SPDT switch. This high-power switch has been designed for use from 20 MHz–2.5 GHz, where low loss, high isolation, low control voltage and ultraminiature package size are required. It can be controlled with positive, negative or a combination of both voltages. The RF signal paths within the SKY13290-313LF are fully bilateral.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.02
Frequency (GHz) Max.2.5
Typ. IL (dB)0.4-0.55
Typ. Isol. (dB)26-18
Typ. IIP3 (dBm)63
Typ. IP1 dB (dBm)40
Control Logic
PackageQFN, 6L
Package (mm)2 x 3 x 1

Features

  • Broadband: 20 MHz–2.5 GHz
  • Very low insertion loss: 0.4 dB typ. @ 900 MHz
  • High input power compression: 0.1 dB at > 40 dBm
  • High isolation: 26 dB typ. @ 900 MHz
  • Low current consumption: <100 µA @ 3 V

Product Documents

Applications

Cellular Telematics

See all