SKY66105-11

902 to 931 MHz High-Power RF Front-End Module


The SKY66105-11 is a high performance, highly integrated RF Front-End Module (FEM) designed for high power Industrial, Scientific, and Medical (ISM) applications operating in the 902 MHz to 931 MHz frequency band.

The SKY66105-11 is designed for ease of use and maximum flexibility, with fully matched 50 Ω inputs and outputs, and digital controls compatible with 1.8 V to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 V to 4.8 V, which allows the SKY66105-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66105-11 is packaged in a 12-pin, 8 x 6 mm Multi-Chip Module (MCM) with exposed ground paddle and surrounding shielding.

Specifications

Product LifecycleIn Production
RF Frequency (MHz)900-930
Rx Insertion Loss (dB) Typ.0.7
Rx Gain (dB) Typ.N/A
Tx Gain (dB)29
Rx NF (dB) Typ.N/A
Saturated Output Power (dBm) Typ.29.5
Supply Voltage (V)2.0-4.8
PackageMCM, 12-pin
Package (mm)6 x 8 x 1.05

Features

  • Integrated PA with up to +30 dBm output power
  • Receive pass-through
  • Diversity antenna switching
  • Single-ended, 50 Ω transmit/receive RF interfaces
  • Fast turn-on/turn-off time: 1 to 2 μs
  • Supply operation: 2.0 V to 4.8 V
  • Sleep mode current: < 10 μA
  • Small footprint shielded MCM (12-pin, 8.00 x 6.00 x 1.05 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Connected Homes

See all

Industrial IoT

See all

Smart Energy

See all