RFX8422

2.4 GHZ CMOS RFEIC WITH PA, LNA WITH BYPASS & SP3T SWITCH


Please note: RFX8422 is being discontinued and is not recommended for new designs.



Specifications

RF Frequency (MHz)2400-2500
Description
Rx Insertion Loss (dB) Typ.10 / 1.2
802.11 WLAN Standardb/g/n
Rx Gain (dB) Typ.10
Tx Gain (dB)25
Rx NF (dB) Typ.3.3
Saturated Output Power (dBm) Typ.24
Supply Voltage (V)3.3-4.8
Package
Package (mm)2.5 x 2.5 x 0.45

Features



    Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.