RFX8425

2.4GHZ CMOS WLAN / BT DUAL-MODE RFEIC WITH PA, LNA & SP3T


Please note: RFX8425 is being discontinued and is not recommended for new designs.



Specifications

RF Frequency (MHz)2400-2500
Description
Rx Insertion Loss (dB) Typ.1.8
802.11 WLAN Standardb/g/n/ac
Rx Gain (dB) Typ.16
Tx Gain (dB)25
Rx NF (dB) Typ.2.7
Saturated Output Power (dBm) Typ.26
Supply Voltage (V)3.0-3.6
Package
Package (mm)2.3 x 2.3 x 0.45

Features



    Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents