SKY13593-690LF

2.4 to 2.5 GHz SP3T Switch


The SKY13593-690LF is a single-pole, triple-throw (SP3T) antenna switch that operates in the 2.4 to 2.5 GHz frequency range. Switching between the antenna (RFC signal) and the RF1, RF2, and RF3 ports is accomplished with three control voltages.

The low loss, high isolation, high linearity, small size, and low cost make this switch ideal for all WLANs and devices that support Bluetooth® signals operating in the 2.4 to 2.5 GHz band.

The SKY13593-690LF has integrated DC blocking capacitors, so no external DC blocking capacitors are required.

The SKY13593-690LF is manufactured in a compact, 1.5 x 1.5 mm, 8-pin Micro Leadframe Package (MLP).

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP3T (R)
Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
Typ. IL (dB)0.6
Typ. Isol. (dB)31
Typ. IIP3 (dBm)54
Typ. IP1 dB (dBm)31
Control Logic
PackageMLPD, 8L
Package (mm)1.5 × 1.5

Features

  • Positive low voltage control: 0/3.0 to 3.6 V
  • Low insertion loss: 0.6 dB (typical) @ 2.4 GHz
  • High isolation:
    ● 31 dB (typical) at 2.4 GHz
    ● 36 dB (typical) at 2.4 GHz (RF1 to RF2)
  • Excellent linearity performance: P0.1dB = +31 dBm
  • Integrated DC blocking capacitors
  • Miniature, ultra-thin MLP (8-pin, 1.5 × 1.5 mm) package (MSL1, 260°C per JEDEC J-STD-020)


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents

Applications

Smartphones

See all

4G LTE

See all