ACA1205

750/870 MHz CATV Line Amplifier MMIC


Please note: this product is being discontinued and is not recommended for new designs.

The ACA1205 is a surface mount monolithic GaAs RF Linear Amplifier that has been developed to replace, in new designs, the standard CATV Hybrid amplifiers currently in use. The MMIC consist of two parallel amplifiers, each with 15 dB gain. The Amplifier is optimized for exceptionally low distortion and noise figure while providing flat gain and excellent input and output return loss.

Specifications

Description750/870 MHz CATV Line Amplifier MMIC
Gain (dB) Min14.5
Gain (dB) Max15.5
Supply Current Typ. (mA)180
Noise Figure Typ. (dB)2.5
CTB (dBc) Typ-64
CSO (dBc) Typ-66
XMOD (dBc) Typ-56

Features

  • 15 dB Gain
  • Very Low Distortion
  • Excellent Input/Output Match
  • Low DC Power Consumption
  • Good RF Stability with high VSWR Load Conditions
  • Surface Mount Package
  • Package Fully Automatic Assembly Compatible
  • Low Cost
  • Repeatability of Monolithic Fabrication
  • Meets Cenelec Standard
  • RoHS-Compliant package Option

Product Documents