ACA1206

1 GHz CATV Line Amplifier MMIC


Please note: ACA1206 is being discontinued and is not recommended for new designs.

The ACA1206 is a surface mount monolithic GaAs RF Linear Amplifier that has been developed to replace, in new designs, the standard CATV Hybrid amplifier currently in use. The MMIC consist of two parallel amplifiers, each with 15 dB gain. The amplifier is optimized for exceptionally low distortion and noise figure while providing flat gain and excellent input and output return loss for applications up to 1 GHz. The device requires single +12 V supply, and is offered in a RoHS-compliant package.

Specifications

Description1 GHz CATV Line Amplifier MMIC
Gain (dB) Min13.7
Gain (dB) Max14.7
Supply Current Typ. (mA)195 @ R1 = 5.2 kΩ, 325 @ R1 = 2 kΩ
Noise Figure Typ. (dB)3
CTB (dBc) Typ-69
CSO (dBc) Typ-68
XMOD (dBc) Typ-61

Features

  • 15 dB Gain
  • Very Low Distortion
  • Excellent Input/Output Match
  • Low DC Power Consumption
  • Good RF Stability with High VSWR Load Conditions
  • RoHS-compliant Surface Mount Package Compatible with Automatic Assembly
  • Repeatability of Monolithic Fabrication
  • Meets Cenelec Standards
  • 1 GHz Specified Performance

Product Documents