ACA2407E

750/870 MHz CATV Power Doubler Line Amplifier MMIC


Please note: this product is being discontinued and is not recommended for new designs.

The ACA2407E is a highly linear, monolithic GaAs RF amplifier that has been developed to replace, in new designs, standard CATV hybrid amplifiers. Offered in a convenient surface mount package, the MMIC consists of two pairs of parallel amplifiers that are optimized for exceptionally low distortion and noise figure. A hybrid equivalent that provides flat gain response and excellent input and output return loss over the 40 to 870 MHz CATV downstream band is formed when one ACA2407E is cascaded between two appropriate transmission line baluns.

Specifications

Description750/870 MHz CATV Power Doubler Line Amplifier MMIC
Gain (dB) Min20.4
Gain (dB) Max22.4
Supply Current Typ. (mA)425
Noise Figure Typ. (dB)4
CTB (dBc) Typ-65
CSO (dBc) Typ-60
XMOD (dBc) Typ-60

Features

  • 21.3 dB Gain
  • Very Low Distortion
  • Excellent 75Ω Input and Output Match
  • Stable with High VSWR Load Conditions
  • Monolithic Design for Consistent Performance Part-to-Part
  • Low DC Power Consumption
  • Surface Mount Package Compatible with Automatic Assembly
  • Low Cost Alternative to Hybrids
  • Meets Cenelec Standards
  • RoHS Compliant Package

Product Documents