ACA2420

24V, 1000MHz High Output Power Doubler Line Amplifier MMIC


Please note: this product is being discontinued and is not recommended for new designs.

The ACA2420 is a highly linear, monolithic GaAs RF amplifier that has been developed to replace, in new designs, standard CATV hybrid amplifiers. Offered in a convenient surface mount package, the MMIC consists of two pairs of parallel amplifiers that are optimized for exceptionally low distortion and noise figure. A hybrid equivalent that provides flat gain response and excellent input and output return loss over the 40 to 1000 MHz CATV downstream band is formed when one ACA2420 is cascaded between two appropriate transmission line baluns.

Specifications

Description24V, 1000MHz High Output Power Doubler Line Amplifier MMIC
Gain (dB) Min21.5 (Typ)
Gain (dB) MaxTBD
Supply Current Typ. (mA)520
Noise Figure Typ. (dB)6.5
CTB (dBc) Typ-78
CSO (dBc) Typ-71
XMOD (dBc) Typ-64

Features

  • 21.5 dB Gain
  • 75 Ω input and output match
  • Characterized at +58dBmV output power
  • Superior gain flatness (+ 0.2 dB)
  • Very Low Distortion
  • Stable with High VSWR Load Conditions
  • Monolithic GaAs Design for Consistent Performance Part-to-Part
  • Surface Mount Package Compatible with Automatic Assembly
  • RoHS Compliant Package

Product Documents