ACA2431

1218 MHz High Output GaN CATV Power Doubler Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ACA2431 is a highly linear, high output power integrated RF amplifier designed for CATV heads ends and HFC distribution systems. The IC consists of two parallel amplifiers that are optimized for exceptionally low distortion, high output power, and high crash point in a thermally enhanced surface mount package. A GaN output stage is incorporated to minimize the operating (bias) current, thus making this an excellent choice for environmentally friendly “green” initiatives. The ACA2431 provides high gain over the 50 to 1218 MHz CATV downstream band, and is cascaded between two transmission line baluns.

Specifications

Description1218 MHz High Output GaN CATV Power Doubler Amplifier
Gain (dB) Min27.25
Gain (dB) Max28.75
Supply Current Typ. (mA)460
Noise Figure Typ. (dB)
CTB (dBc) Typ-78
CSO (dBc) Typ-66
XMOD (dBc) Typ-65

Features

  • 50 to 1218 MHz Frequency Range
  • +59 dBmV output power
  • 28 dB Gain @ 1.218 GHz
  • Single +24 V Supply
  • Operating Current = 460 mA
  • GaN Amplifier Technology
  • Halogen Free/RoHS Compliant
  • External current control for lower power applications

Product Documents