ACA2786

1 GHz Power Doubler Hybrid Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ACA2786 is a GaAs Hybrid Amplifier for CATV HFC distribution systems. It consists of two pairs of parallel amplifiers that are optimized for exceptionally low distortion and noise figure. The ACA2786 is offered in a standard SOT115J package.

Specifications

Description1 GHz Power Doubler Hybrid Amplifier
Gain (dB) Min
Gain (dB) Max
Supply Current Typ. (mA)430
Noise Figure Typ. (dB)7.5
CTB (dBc) Typ-70
CSO (dBc) Typ-70
XMOD (dBc) Typ-63

Features

  • 25 dB Gain
  • 40 MHz to 1 GHz Operating Range
  • 0.5 dB Gain Flatness
  • 24 V Supply
  • Supply Current: 430 mA (Typ.)
  • Very Low Distortion & Noise
  • Robust Design and Insensitive to Voltage Transients
  • GaAs Monolithic IC-Based
  • Standard SOT-115J Package
  • Ruggedized design with integrated ring wave surge protection
  • Superior ESD protection, <7kV

Product Documents