ACA3748

870 MHz, 25 dB Gain CATV Power Doubler Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ACA3748 is a GaAs Hybrid Amplifier for CATV HFC distribution systems. It consists of two pairs of parallel amplifiers that are optimized for exceptionally low distortion and noise figure with input and output transient voltage protection. The ACA3748 is offered in a standard SOT-115J package.

Specifications

Description870 MHz, 25 dB Gain CATV Power Doubler Amplifier
Gain (dB) Min24
Gain (dB) Max26
Supply Current Typ. (mA)430
Noise Figure Typ. (dB)5
CTB (dBc) Typ-65
CSO (dBc) Typ-65
XMOD (dBc) Typ

Features

  • 25 dB Gain
  • 40 MHz to 870 MHz Operating Range
  • 0.2 dB Gain Flatness
  • 24 V Supply
  • Supply Current: 430 mA (Typ.)
  • Very Low Distortion & Noise
  • Robust Design and Insensitive to Voltage Transients
  • GaAs Monolithic IC-Based
  • Standard SOT-115J Package
  • Ruggedized design with integrated ring wave protection
  • Superior ESD protection, > 7 kV

Product Documents