ABA3100

Balanced Low Noise Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ABA3100 is a monolithic IC intended for use in applications requiring high linearity such as: Cellular Telephone Base Station Driver Amplifiers, CATV Fiber Receiver/Distribution Amplifiers, CATV Drop Amplifiers, CATV Settop Boxes and Home Gateway. Supplied in a surface mount, 16 lead-SOIC package, it is well suited for use in amplifiers where small size, reduced component count, and high reliability are important.

Specifications

DescriptionBalanced Low Noise Amplifier
Gain Typ. (dB)12
Supply Voltage (V)5
Supply Current Typ. (mA)150
Noise Figure Typ. (dB)2.5
CTB (dBc) Typ-75
CSO (dBc) Typ-72

Features

  • 12 dB Gain
  • +5 V Nominal Supply Voltage
  • High Linearity
  • Low Noise Figure: 2.7 dB (typ)
  • Characterized at +25 dBmV output power
  • Wide Band operation to beyond 1 GHz
  • -40 °C to +85 °C
  • RoHS-Compliant Package Option

Product Documents