ABA3101

Balanced Low Noise Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ABA3101 is a monolithic IC intended for use in applications requiring high linearity, such as Cellular Telephone Base Station Driver Amplifiers, CATV Fiber Receiver and Distribution Amplifiers, CATV Drop Amplifiers, CATV Set Top Boxes, and Home Gateways. Offered in a modified 16 lead surface mount SOIC package with a heat slug, it is well suited for use in amplifiers where small size, reduced component count, and high reliability are important.

Specifications

DescriptionBalanced Low Noise Amplifier
Gain Typ. (dB)12.5
Supply Voltage (V)8
Supply Current Typ. (mA)212
Noise Figure Typ. (dB)2.5
CTB (dBc) Typ-72
CSO (dBc) Typ-70

Features

  • 12 dB Gain
  • +8 V Nominal Supply Operation
  • High Linearity
  • Low Noise Figure: 2.7 dB (typ.)
  • Characterized at +34 dBmV output power
  • Wide Band Operation to Beyond 1 GHz
  • -40 °C to +85 °C
  • RoHS-Compliant Package
  • Heat Slug Package for enhanced Thermal Management

Product Documents