ADA10001

Single-Ended Amplifier MMIC


Please note: this product is being discontinued and is not recommended for new designs.

The ADA10001 is a monolithic IC intended for use in applications requiring high linearity such as: Cellular Telephone Base Station Driver Amplifiers, CATV Fiber Receiver/Distribution Amplifiers and CATV Drop Amplifiers. Supplied in a surface mount, 16 lead-SOIC package, it is well suited for use in amplifiers where small size, reduced component count and high reliability are important.

Specifications

DescriptionSingle-Ended Amplifier MMIC
Gain Typ. (dB)15
Supply Voltage (V)
Supply Current Typ. (mA)
Noise Figure Typ. (dB)2
CTB (dBc) Typ
CSO (dBc) Typ

Features

  • High Linearity: +18 dBm IIP3
  • Low Noise Figure: 2.0 dB
  • Single Supply: +8 VDC
  • Wide Bandwidth: 50 MHz to 1 GHz
  • RoHS Compliant Package Option