SKY65013-70LF

0.1 -7 GHz InGaP Cascadable Amplifier


Please note: SKY65013-70LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY65014-70LF



The SKY65013 is a general-purpose, broadband amplifier fabricated from Skyworks InGaP HBT process and packaged in an SOT-89 package. The amplifier’s input and output impedances are 50 Ω, which allows these amplifiers to be cascaded without external impedance matching networks. The typical useable bandwidth of the SKY65013 is 0.1–7 GHz.

A populated evaluation board is available upon request.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)0.1-7
Replacement Part SKY65014-70LF
Test Frequency (GHz)2
Gain Typ. (dB)12.5
OIP3 (dBm)29
P1 dB (dBm)12.5
Quiescent Current Typ. (mA)
Noise Figure Typ. (dB)5.5
PackageSOT-89, 4-pin
Package (mm)2.4 x 4.5 x 1.5

Features

  • Broadband: 0.1–7 GHz
  • Small signal gain: 12.5 dB typ. @ 2 GHz
  • High output 3rd order intercept: 29 dBm typ..
  • 0P1 dB: 12.5 dBm typ. @ 2 GHz
  • Input and output impedance: 50 Ω, nominal

Product Documents