SKY65016-70LF

InGaP Cascadable Amplifier 0.1–3 GHz


Please note: SKY65016-70LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY65017-70LF



The SKY65016 is a general-purpose, broadband amplifier fabricated from Skyworks InGaP HBT process and packaged in a SOT-89 package. The amplifier's input and output impedances are 50 Ω, which allows these amplifiers to be cascaded without external impedance matching networks. The typical -3 dB bandwidth of the SKY65016 is 0.1 to 3 GHz. A populated evaluation board is available upon request.

New! Skyworks Green products are lead (Pb)-free, Restriction of Hazardous Substances (RoHS) compliant, conform to the EIA/EICTA/JEITA Joint Industry Guide (JIG) Level A guidelines, and are free from antimony trioxide and brominated flame retardants.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)0.1-3
Replacement Part SKY65017-70LF
Test Frequency (GHz)2
Gain Typ. (dB)20.0
OIP3 (dBm)27
P1 dB (dBm)14.0
Quiescent Current Typ. (mA)40
Noise Figure Typ. (dB)4.8
PackageSOT-89, 4-pin
Package (mm)2.4 x 4.5 x 1.5

Features

  • Broadband: 0.1–3 GHz
  • Small signal gain: 20 dB typ. @ 2 GHz
  • High output 3rd order intercept: 27 dBm typ.
  • 0 P1 dB: 14 dBm typ. @ 2 GHz
  • Input and output impedance: 50 Ω nominal

Product Documents