SKY65017-70LF

InGaP Cascadable Amplifier 0.1–6 GHz


The SKY65017 is a general purpose, broadband amplifier fabricated from Skyworks InGaP HBT process and packaged in a SOT-89 package. The amplifier's input and output impedances are 50 Ω, which allows these amplifiers to be cascaded without external impedance matching networks. The typical -3 dB bandwidth of the SKY65017 is 0.1 to 6 GHz. A populated evaluation board is available upon request.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)0.1-6
Test Frequency (GHz)2
Gain Typ. (dB)20.0
OIP3 (dBm)35
P1 dB (dBm)20.0
Quiescent Current Typ. (mA)100
Noise Figure Typ. (dB)4.5
PackageSOT-89, 4-pin
Package (mm)2.4 x 4.5 x 1.5

Features

  • Broadband: 0.1–6 GHz
  • Small signal gain: 20 dB typ. @ 2 GHz
  • High output 3rd order intercept: 37 dBm typ.
  • 0P1 dB: 20 dBm typ. @ 2 GHz
  • Input and output impedance: 50 Ω nominal

Product Documents