SKY66119-11

460 MHz Transmit/Receive Front-End Module


The SKY66119-11 is a high-performance, transmit/receive (T/R) front-end module (FEM). The device provides a complete T/R chain with T/R switches.

The device transmit chain features +30.5 dBm output. The device receive chain features a low-noise amplifier (LNA) with a 1.3 dB noise figure (NF) and 15.5 dB gain. The cascaded NF and gain, taking into account the 0.4 dB insertion loss transmit/receive antenna switch, are 1.7 dB and 15 dB, respectively.

The module also has a shut-down mode, PA bypass mode, and LNA bypass mode to minimize power consumption.

The device is mounted in a 28-pin, 6 x 6 mm Multi-Chip Module (MCM) surface-mount technology (SMT) package, which allows for a highly manufacturable low-cost solution.

Reference Designs
The SKY66119-11 FEM has been designed into reference designs with products from Silicon Labs and Texas Instruments. Combined with our partners’ platforms, the SKY66119-11 meets today’s demand for long-range, low-power and cost-effective solutions.

Silicon Labs: Si446x
Texas Instruments: CC112x

Specifications

Product LifecycleIn Production
RF Frequency (MHz)450 - 470
Rx Insertion Loss (dB) Typ.-
Rx Gain (dB) Typ.15.5
Tx Gain (dB)25
Rx NF (dB) Typ.13.3
Saturated Output Power (dBm) Typ.30.5
Supply Voltage (V)3.6
PackageMCM, 28-pin
Package (mm)6 x 6 x 1.05

Features

  • Transmit output power: +30.5 dBm
  • High-efficiency PA
  • Analog power control
  • Receive path NF < 1.8 dB
  • PA bypass mode
  • LNA bypass mode
  • Integrated control logic
  • Internal RF match and bias circuits
  • All RF ports internally DC blocked
  • Shutdown mode
  • Small footprint MCM (28-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Connected Homes

See all

Smart Energy

See all