OLI249

Radiation Tolerant, Phototransistor Optocoupler for Hybrid Assembly


The OLI249 is designed especially for hybrid applications that require optical isolation with high current transfer ratio (CTR) and low saturation VCE. Each OLI249 consists of an LED and N-P-N silicon phototransistor that is mounted and coupled in a miniature custom ceramic package. The low input current makes the OLI249 well suited for direct Complementary Metal Oxide Semiconductor (CMOS) to Low Power Schottky Transistor-Transistor Logic (LSTTL)/TTL interfaces.

Electrical parameters are similar to the JEDEC registered 4N49 optocoupler, but with better CTR degradation characteristics due to radiation exposure.

Device mounting is achieved by standard hybrid assembly with non-conductive epoxies. Gold or aluminum wire bonding can be used to make electrical connections for maximum placement flexibility.

Special electrical parametric selections are available upon request.

Specifications

Product LifecycleIn Production
Memo
ConditionCTR @ IF = 1 mA
CTR Min.200
CTR Max.1200
BVCEO (V)40
Vcc Max. (V)
Switching Time (μs)25
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Ceramic Carrier Chip for Hybrid Assembly
Radiation TolerantYes
No Base Connection

Features

  • Current transfer ratio (CTR) is:
    • Guaranteed over –55 °C to +100 °C ambient temperature range
    • High at low input current—200% at IF = 2 mA over temperature
    • Comparable to Darlington output, but with low saturation VCE = 0.15 V typical
  • 1500 VDC electrical isolation
  • Small footprint for hybrid device
  • More radiation tolerant than 4N49 (contact Isolink for more information)
  • Similar to 4N4X type optocouplers
  • High reliability and rugged construction
  • Custom package is available

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all