OLF300

High-speed Hermetic Surface Mount Optocoupler


The OLF300 is suitable for interfacing Transistor-Transistor Logic (TTL) to Low Power Schottky Transistor-Transistor Logic (LSTTL), TTL, or Complementary Metal Oxide Semiconductor (CMOS), as well as wide bandwidth analog applications. Each OLF300 has a light emitting diode and an integrated photodiode transistor detector mounted and coupled in a custom 8-pin hermetic flat pack package providing 1000 Vdc electrical isolation between input and output. The integrated photodiode transistor improves switching speed by orders of magnitude as compared to standard photo transistors, by reducing the base to collector capacitance. The internal shield provides excellent common-mode immunity performance.

Specifications

Product LifecycleIn Production
Memo
ConditionCTR @ IF = 16 mA
CTR Min.9
CTR Max.
BVCEO (V)
Vcc Max. (V)18
Propagation Delay6µs Max.
Isolation @ VDC 1 Sec.1000
Package Photo
Package Info8-Lead Hermetic Ceramic Flat
Radiation TolerantYes

Features

  • Hermetic SMT package
  • Electrical parameters guaranteed over –55 °C to +125 °C ambient temp. range
  • 1000 Vdc electrical isolation
  • High-Speed, 1 Mbit/s typical
  • Open collector output
  • 300 Khz bandwidth
  • Similar to 6N135/136, 4N55
  • Radiation tolerant
  • 100% hi-rel screenings are offered

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all