OLI400

Miniature Low Input Current Optocoupler for Hybrid Assembly


The OLI400 has a high current transfer ratio (CTR) at low input currents, which makes it ideal for applications such as Metal Oxide Semiconductor (MOS), Complementary MOS (CMOS), and low power logic interface/RS-232C data transmission systems.

Each OLI400 has an LED and integrated photodiode Darlington detector IC mounted and coupled in a miniature custom ceramic package that provides 1500 VDC electrical isolation between the input and output. The Darlington detector has an integrated base-emitter resistor for superior high temperature performance. The split Darlington design permits lower output saturation voltage and higher switching speed operation than possible with conventional photodarlington designs.

Device mounting is achieved by a standard hybrid assembly with non-conductive epoxies. Gold or aluminum wire bonding can be used to make electrical connections for maximum placement flexibility.

Note: Certain cleaning processes may be harmful to this device. Contact us for more details.

Specifications

Product LifecycleIn Production
Memo
ConditionCTR @ IF = 0.5 / 5 mA
CTR Min.300 / 200
CTR Max.
BVCEO (V)
Vcc Max. (V)20
Propagation Delay100µs Max.
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Ceramic Carrier Chip for Hybrid Assembly
Radiation TolerantYes

Features

  • Electrical parameters guaranteed over –55 °C to +125 °C ambient temperature range
  • 1500 VDC electrical isolation
  • Low input current, 0.5 mA
  • Low output VCE-SAT, 0.1 V typical
  • High Current Transfer Ratio (CTR), 1000% typical
  • Low power consumption
  • Similar to industry standard parts 6N138/6N139 in plastic, and 6N140 in hermetic Dual Inline Packages (DIPs)
  • Radiation tolerant design

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all