OLF400

Low Input-Current Hermetic Surface Mount Optocoupler


The OLF400 has high current transfer ratio at very low input currents making it ideal for applications such as Metal Oxide Semiconductor (MOS), Complementary MOS (CMOS), and low power logic interfacing or RS232C data transmission systems. Each OLF400 has a light emitting diode and an integrated photodiode Darlington detector IC mounted and coupled in a custom 8-pin hermetic flat pack package providing 1000 Vdc electrical isolation between input and output. The Darlington detector has an integrated base-emitter resistor for superior high temperature performance. The split Darlington design permits lower output saturation voltage and higher switching speed operation than possible with conventional photodarlington design. The internal shield provides excellent common mode immunity performance.

Specifications

Product LifecycleIn Production
Memo
ConditionCTR @ IF = 0.5 / 5 mA
CTR Min.300 / 200
CTR Max.
BVCEO (V)
Vcc Max. (V)20
Propagation Delay100µs Max.
Isolation @ VDC 1 Sec.1000
Package Photo
Package Info8-Lead Hermetic Ceramic Flat
Radiation TolerantYes

Features

  • Hermetic SMT package
  • Electrical parameters guaranteed over –55 °C to +125 °C ambient temp. range
  • 1000 Vdc electrical isolation
  • Low input current, 0.5 mA
  • Low output Vsat, 0.1 V typical
  • High current transfer ratio
  • Similar to industry standard parts 6N138 / 6N139 in plastic and 6N140 in hermetic DIP packages.
  • Radiation tolerant
  • 100% hi-rel screenings are offered

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all