OLH5700 / OLH5701

Hermetic Low Input Current Optocouplers


The OLH5700/5701 are hermetic 8-pin dual in-line package (DIP) optocouplers for low input current applications. The OLH5701 product is a 100 percent high-reliability screened version of the OLH5700.

Each unit consists of an Aluminum Gallium Arsenide (AlGaAs) LED optically coupled to an integrated photodiode, split Darlington detector. The AlGaAs LED provides superior low current performance. The split Darlington open collector output results in high gain and low saturation voltage.

The OLH5700/5701 products are functionally compatible to 6N138, 6N139, and 6N140A optocouplers. The performance of the OLH5700/5701 products under a radiation environment is significantly improved over standard phototransistors.

Special low input current or current transfer ratio (CTR) selection are available upon request.

Specifications

Memo
ConditionCTR @ IF = 0.5 / 5 mA
CTR Min.300 / 200
CTR Max.
BVCEO (V)
Vcc Max. (V)18
Propagation Delay100µs Max.
Isolation @ VDC 1 Sec.3000
Package Photo
Package Info8-Lead Hermetic Dip
Radiation TolerantYes

Features

  • Rugged and reliable hermetic Dual Inline Package (DIP)
  • Performance guaranteed over full military temperature range
  • High isolation voltage, 3000 VDC
  • Low input current, 0.5 mA
  • Low power consumption
  • High Common Mode Rejection (CMR )
  • Radiation tolerant design

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all