OLH5600 / OLH5601

Hermetic High CMR/High-speed Optocoupler


The OLH5600/5601 are hermetic 8-pin dual in-line package (DIP) optocouplers for high-speed digital applications. The OLH5601 product is a 100 percent high-reliability screened version of the OLH5600.

Each unit consists of an Aluminum Gallium Arsenide (AlGaAs) LED optically coupled to an integrated photodetector that provides 3000 VDC electrical isolation between the input and output. An internal shield provides excellent common mode rejection (CMR) performance.

The OLH5600/5601 products are functionally compatible to 6N134, 6N137, HCPL2601, and HCPL5600/5601 optocouplers.

Special CMR selection and lower threshold current are available upon request.

Specifications

Memo
ConditionVOL @ IF = 10 mA
VOL Min.
VOL Max.0.6 V
BVCEO (V)
Vcc Max. (V)7
Propagation Delay140ns Max.
Isolation @ VDC 1 Sec.3000
Package Photo
Package Info8-Lead Hermetic Dip

Features

  • Rugged and reliable hermetic Dual Inline Package (DIP)
  • Performance guaranteed over full military temperature range
  • High isolation voltage: 3000 VDC
  • High-speed: 55 ns propagation delay
  • Open collector output
  • High Common Mode Rejection (CMR )
  • Radiation tolerant design

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all