OLS600

Hermetic Surface Mount, High-speed Schmitt Trigger Optocoupler


The OLS600 has an LED and an integrated high-speed detector that are mounted and coupled in a 6-pin leadless chip carrier (LCC) package, which provides 1500 VDC electrical isolation between the input and output.

The light from the LED is collected by the photodiode in the integrated detector. The integrated detector incorporates a Schmitt trigger, which provides hysteresis for noise immunity and pulse shaping and an open collector output. Typical propagation delay of this product is 170 ns. The common mode rejection (CMR) transient immunity is greater than 1000 V/μs.

Device surface mounting is achieved with reflow soldering or conductive epoxies.

Specifications

Product LifecycleIn Production
ConditionThreshold Current IF @ VCC = 15 V
IF Min.
IF Max.10
BVCEO (V)
Vcc Max. (V)18
Propagation Delay300ns Max.
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info6-Lead Hermetic Ceramic LCC

Features

  • Performance guaranteed over –55 °C to +125 °C ambient temperature range
  • Guaranteed minimum CMR transient immunity >1000 V/μs @ 300 VCM
  • 1500 VDC electrical isolation
  • Microprocessor-compatible drive
  • On/off threshold hysteresis
  • Fast switching: tr, tf = 10 ns typical

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all