OLH6000 / OLH6001

High-speed Schmitt Trigger Hermetic Optocouplers


The OLH6000/6001 has an LED and integrated high-speed detector that are mounted and coupled in a hermetic 8-pin side brazed dual in-line package (DIP), which provides 1500 VDC electrical isolation between the input and output. The light from the LED is collected by the photodiode in the integrated detector. The integrated detector incorporates a Schmitt trigger, which provides hysteresis for noise immunity and pulse shaping and an open collector output. Typical propagation delay of this product is 170 ns. The common mode rejection (CMR) transient immunity is greater than 1000 V/μs at 300 VCM.

The OLH6001 is a 100 percent screened version of the OLH6000.

Specifications

ConditionThreshold Current IF @ VCC = 15 V
IF Min.
IF Max.10
BVCEO (V)
Vcc Max. (V)18
Propagation Delay300ns Max.
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info8-Lead Hermetic Dip

Features

  • Performance guaranteed over –55 °C to +125 °C ambient temperature range
  • Guaranteed minimum Common Mode Rejection (CMR) transient immunity >1000 V/μs @ 300 VCM
  • Microprocessor-compatible drive
  • On/off threshold hysteresis
  • Fast switching: tr, tf = 10 ns typical

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all