OLI910

Miniature Photovoltaic Optocoupler for Hybrid Assembly


The OLI910 consists of a pair of LEDs that are optically coupled to a dielectrically isolated photovoltaic diode array, packaged on a thick film ceramic substrate. When the LED is energized, the infrared emission is detected by the photovoltaic array and a DC output voltage is generated. This electrically isolated voltage can be used to drive the gates of Metal Oxide Semiconductor (MOS) devices.

Device mounting is achieved with non-conductive epoxies. Gold or aluminum wire bonding can be used to make electrical connections for maximum placement flexibility.

Note: Certain cleaning processes may be harmful to these devices. Contact us for more details.

Specifications

Product LifecycleIn Production
ConditionISC @ IF = 10 mA
ISC Min.-7 μA
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info4-Lead Ceramic Carrier Chip for Hybrid Assembly

Features

  • Performance guaranteed over –55 °C to +125 °C ambient temperature range
  • 1500 VDC electrical isolation
  • High open-circuit voltage
  • High short-circuit current
  • Small size for hybrid assembly
  • High reliability construction
  • Isolated voltage source

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all