OLH910

Hermetic Photovoltaic Optocoupler


The OLH910 consists of a pair of LEDs that are optically coupled to a dielectrically isolated photovoltaic diode array, packaged in a hermetically-sealed, 8-pin dual in-line ceramic package. When the LED is energized, the infrared emission is detected by the photovoltaic array and a DC output voltage is generated. This electrically isolated voltage can be used to drive the gates of Metal Oxide Semiconductor (MOS) devices.

Specifications

Product LifecycleIn Production
ConditionISC @ IF = 10 mA
ISC Min.-7 μA
Isolation @ VDC 1 Sec.1500
Package Photo
Package Info8-Lead Hermetic Dip

Features

  • Performance guaranteed over –55 °C to +125 °C ambient temperature range
  • 1500 VDC electrical isolation
  • High open-circuit voltage
  • High short-circuit current
  • Hermetic package
  • High reliability and rugged construction

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all