OLH1047 / OLH1048 / OLH1049

Phototransistor Hermetic Optocouplers


The OLH1047/48/49 are designed especially for high-reliability applications that require optical isolation with high CTR and low saturation VCE. Each optocoupler consists of an LED and N-P-N silicon phototransistor, mounted and coupled in an 8-pin hermetically sealed DIP package. The low input current makes the OLH1047/48/49 compatible for direct CMOS to Low-Power Schottky Transistor-Transistor Logic (LSTTL)/ Transistor-to- Transistor Logic (TTL) interfaces.

All electrical parameters are identical to the JEDEC registered 4N47/48/49. The OLH1047/48/49 have 100 percent highreliability screenings available.

Specifications

Memo
ConditionIC(ON) @ IF = 1mA
CTR Min.OLH1047:0.5
OLH1048:1.0
OLH1049:2.0
CTR Max.N/A
5.0
10
BVCEO (V)40
Vcc Max. (V)
Switching Time (μs)20
20
25
Isolation @ VDC 1 Sec.3000
Package Photo
Package Info8-Lead Hermetic Dip
Radiation Tolerant
No Base Connection

Features

  • Current Transfer Ratio (CTR) guaranteed over –55 °C to +100 °C ambient temperature range
  • 3000 VDC electrical isolation
  • Standard 8-pin DIP configuration
  • High CTR at low input current
  • Base lead available for transistor biasing
  • Offers 100% high-reliability screenings

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all