OLF100

Phototransistor Hermetic Surface Mount Optocoupler


The OLF100 consists of a LED that is optically coupled to an N-P-N silicon phototransistor mounted in an 8-pin hermetic surface mount flat-pack package. The leads can be formed to provide compliant solder connections to the mounting substrate. Special electrical parametric selections are available on request.

Specifications

Product LifecycleIn Production
Memo
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Switching Time (μs)TBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info8-Lead Hermetic Ceramic Flat
Radiation Tolerant
No Base Connection

Features

  • Hermetic SMT package
  • Compliant surface mounting leads
  • High current transfer ratio
  • Small package size
  • High reliability and rugged construction
  • Offers 100% high reliability screenings

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all